

Brand: Killark
Catalog ID: KDB-375CEN
The drain and breather has a 3/8" NPT thread size.
Application
When installed in the top of an enclosure, these fittings act as breathers which allows air flow through the enclosure. Bottom installations permit water from condensation to drain from the enclosure continuously.
Catalog Number
KDB-375CEN
Color
Gray
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Enclosures
Series
KDB Series
Type
Drain & Breather
UPC
783936076058
Dimensions
2 in x 1 in x 1 in
Gross Weight with Packaging
0.125
Height
1 in
Hub Size
3/8"
Length
2 in
Width
1 in
ATEX File Number
10ATEX1351U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
10.0007U
Nema Rating
3, 4, 4X
UL File Number
E10514
Carton Quantity
10