Brand: Killark
Catalog ID: KDB-M16CEN
Application
Catalog Number
KDB-M16CEN
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
KDB
Type
Drain & Breather
UPC
783936076065
Dimensions
2 in x 1 in x 1 in
Gross Weight with Packaging
0.125
Height
1 in
Hub Size
M16
Length
2 in
Width
1 in
ATEX File Number
SIRA 10ATEX1351U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
IECEx File Number
IEC Ex CSA 10.0007U