Brand: Killark
Catalog ID: KDB-375
Application
Catalog Number
KDB-375
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
KDB
Type
Drain & Breather
UPC
783936071367
Dimensions
2 in x 1 in x 1 in
Gross Weight with Packaging
0.17
Height
1 in
Hub Size
3/8"
Length
2 in
Width
1 in
ATEX File Number
10ATEX1351U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
IECEx File Number
10.0007U
Nema Rating
3, 4, 4X
UL File Number
E10514
Carton Quantity
10