
Brand: Killark
Catalog ID: KDB-1
The drain and breather has a 1/2" NPT thread size.
Application
When installed in the top of an enclosure, these fittings act as breathers which allows air flow through the enclosure. Bottom installations permit water from condensation to drain from the enclosure continuously.
Catalog Number
KDB-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Stainless Steel, Type 303
Series
KDB Series
Type
Drain & Breather
UPC
783936367002
Dimensions
2 in x 1 in x 1 in
Gross Weight with Packaging
0.17
Height
1 in
Hub Size
1/2"
Length
2 in
Weight
0.17 lb
Width
1 in
ATEX File Number
10ATEX1351U
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
10.0007U
Nema Rating
3, 4, 4X
UL File Number
E10514
Carton Quantity
10