KFCB - KF Series - Heavy Duty Cast-Iron Crossarm Fitting For Horizontal Trunnion
Image of KFCB KFCB - KF Series - Heavy Duty Cast-Iron Crossarm Fitting For Horizontal Trunnion

KFCB - KF Series - Heavy Duty Cast-Iron Crossarm Fitting For Horizontal Trunnion

Brand: Killark

Catalog ID: KFCB

KF Series - Heavy Duty Cast-Iron Crossarm Fitting For Horizontal Trunnion

Heavy duty cast-iron crossarm fitting for horizontal trunnion.

General

Application

For use with KF Series lighting.

Catalog Number

KFCB

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Cross Arm Fitting For Horizontal Trunnion

UPC

783936990811

Dimensions

Dimensions

7.375 in x 7.375 in x 7.75 in

Gross Weight with Packaging

3.2

Height

7.75 in

Length

7.375 in

Width

7.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5