


Brand: Killark
Catalog ID: KFL10IE0530
The KFL-X Series LED are designed with copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL Series floodlight are suitable for marine locations and high ambient areas. The intelligent battery backup gives 500 lumen output for 3 hours in the event of a power outage.
Catalog Number
KFL10IE0530
Color Temperature
5000 K
Finish Type
Powder Epoxy Paint
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Operating Temperature
0°C to +50 °C
Optic Type
Glass Lens
Product Family
Lighting
Series
KFL-X Series
Type
Floodlight
Hub Size
3/4 NPT or M25
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
120 W
Buy America(n) Qualified
Contact Manufacturer
Color Temperature
5000 K
Operating Temperature
0°C to +50 °C