




Brand: Killark
Catalog ID: KFL14IE0530
The KFL-X Series LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL-X Series floodlight are suitable for marine locations and high ambient areas.
Catalog Number
KFL14IE0530
Color Temperature
5000 K
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Operating Temperature
0°C to +50 °C
Optic Type
Glass Lens
Product Family
Lighting
Series
KFL-X Series
Type
Floodlight
UPC
783936183190
Hub Size
3/4 NPT or M25
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
180 W
ATEX File Number
Presafe 19 ATEX 32747X (ec)Presafe 19 ATEX 33512 (tb)
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
80004509
EU RoHS Indicator
Hazardous Rating(s)
Class I, Div. 2, Groups A,B,C,DClass II, Div. 1&2, Groups E,F,GClass IIISuitable for wet locationsMarine Rated (US Only)Type 4X
IECEx File Number
QPS 19.0031X
IP Rating
IP66
Nema Rating
Type 4X
Color Temperature
5000 K
Operating Temperature
0°C to +50 °C