KFL2H50030 - 500W C1D2 LED FLOOD 120-277VAC 50/60HZ
Image of KFL2H50030 KFL2H50030 - 500W C1D2 LED FLOOD 120-277VAC 50/60HZ
Image of KFL2H50030 KFL2H50030 - 500W C1D2 LED FLOOD 120-277VAC 50/60HZ
Image of KFL2H50030 KFL2H50030 - 500W C1D2 LED FLOOD 120-277VAC 50/60HZ
Image of KFL2H50030 KFL2H50030 - 500W C1D2 LED FLOOD 120-277VAC 50/60HZ

KFL2H50030 - 500W C1D2 LED FLOOD 120-277VAC 50/60HZ

Brand: Killark

Catalog ID: KFL2H50030

500W C1D2 LED FLOOD 120-277VAC 50/60HZ

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 55°C up to 250Wk to -50°C for non-hazardous applications
  • Instant On - Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The KFL2H Series LED High output floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL2H Series floodlight are suitable for marine locations and high ambient areas.

General

Catalog Number

KFL2H50030

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Lumen Range

50,001+ lm

Lumens

69410

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Trunnion
  • Trunnion

Optic Type

Glass Lens

Product Family

Lighting

Series

KFL2H Series

UPC

783936134253

Dimensions

Weight

50 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

138.8

Voltage Rating

120-277 VAC

Wattage

500 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

50,001+ lm

Lumens

69410