KFL3030-TURTLE - KFL-X High Output Pure Amber LED 120-277 VAC 50/60 Hz
Image of KFL3030-TURTLE KFL3030-TURTLE - KFL-X High Output Pure Amber LED 120-277 VAC 50/60 Hz
Image of KFL3030-TURTLE KFL3030-TURTLE - KFL-X High Output Pure Amber LED 120-277 VAC 50/60 Hz
play
KFL-X Product Video

KFL3030-TURTLE - KFL-X High Output Pure Amber LED 120-277 VAC 50/60 Hz

Brand: Killark

Catalog ID: KFL3030-TURTLE

KFL-X High Output Pure Amber LED 120-277 VAC 50/60 Hz

  • Standard 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 65°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant

The KFL-X Series LED are designed with copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL Series floodlight are suitable for marine locations and high ambient areas.

General

Catalog Number

KFL3030-TURTLE

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

25,001-50,000 lm

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

-50°C to +40 °C

Optic Type

Glass Lens

Product Family

Lighting

Series

KFL-X Series

Type

Floodlight

Dimensions

Hub Size

3/4 NPT or M25

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

280 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Operational

Lumen Range

25,001-50,000 lm

Operating Temperature

-50°C to +40 °C