KFLC1527 - KFLC Series LED Floodlight, Hazardous Rated 15 Watt, 12-24 VDC, 5000K, 1435 Lumens
Image of KFLC1527 KFLC1527 - KFLC Series LED Floodlight, Hazardous Rated 15 Watt, 12-24 VDC, 5000K, 1435 Lumens

KFLC1527 - KFLC Series LED Floodlight, Hazardous Rated 15 Watt, 12-24 VDC, 5000K, 1435 Lumens

Brand: Killark

Catalog ID: KFLC1527

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • One 3/4” NPT hub & R-21 3/4” x 1/2” reducer is standard
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40?C to 55?C
  • Solderless LED Board Connections – Vibration Resistant
  • Instant On – Including after power interruption
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

General

Application

LED Compact Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.

Catalog Number

KFLC1527

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

1435

Mounting Type

Trunnion

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Optic Type

Glass Lens

Series

KFLC Series

UPC

783936111285

Dimensions

Weight

9.5 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

1361

Voltage Rating

12-24 VDC

Wattage

15 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

15,001-25,000 lm

Lumens

1435

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C