Image of KFLC1830 KFLC1830 - KFLC Series LED Floodlight, Hazardous Rated 18 Watt, 120-277 VAC , 5000K, 1830 Lumens
Image of KFLC1830 KFLC1830 - KFLC Series LED Floodlight, Hazardous Rated 18 Watt, 120-277 VAC , 5000K, 1830 Lumens
Image of KFLC1830 KFLC1830 - KFLC Series LED Floodlight, Hazardous Rated 18 Watt, 120-277 VAC , 5000K, 1830 Lumens

KFLC1830 - KFLC Series LED Floodlight, Hazardous Rated 18 Watt, 120-277 VAC , 5000K, 1830 Lumens

Brand: Killark

Catalog ID: KFLC1830

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

Product details

General

Application

  • LED Compact Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.

Catalog Number

KFLC1830

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

1830

Mounting Type

Trunnion

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Glass Lens

Series

KFLC

UPC

783936112831

Dimensions

Weight

9.5 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

1134.2

Voltage Rating

120-277 VAC

Wattage

18 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2