Brand: Killark
Catalog ID: KFS-6G
The KFSS Series HID floodlights are designed with a stainless steel housing for supreme durability in harsh and hazardous environments. The KFSS Series floodlight are suitable for wet locations and high ambient areas.
Application
For use with KFSS Series lighting.
Catalog Number
KFS-6G
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Type
Steel Slipfitter For 2” Pip
UPC
783936384191
Dimensions
12 in x 8.421 in x 5.625 in
Gross Weight with Packaging
5
Height
5.625 in
Length
12 in
Width
8.421 in
Buy America(n) Qualified
Contact Manufacturer