

Brand: Killark
Catalog ID: KFWB
Heavy duty wall mount and/or pipe clamp fitting. Clamps 2" pipe (2-3/8" o.d.) thru 2-1/2" pipe (2-7/8" o.d.).
Application
For use with KF Series lighting.
Catalog Number
KFWB
Color
Bronze
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Steel
Product Family
Lighting
Type
Wall/Pipe Bracket
UPC
783936991054
Dimensions
7.375 in x 7.375 in x 7.75 in
Gross Weight with Packaging
9
Height
7.75 in
Length
7.375 in
Width
7.375 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator