KFWB - KF Series - Heavy Duty Wall Mount And/Or Pipe Clamp Fitting - Clamps 2 Inch Thru 2-1/2 Inch Pipe
Image of KFWB KFWB - KF Series - Heavy Duty Wall Mount And/Or Pipe Clamp Fitting - Clamps 2 Inch Thru 2-1/2 Inch Pipe

KFWB - KF Series - Heavy Duty Wall Mount And/Or Pipe Clamp Fitting - Clamps 2 Inch Thru 2-1/2 Inch Pipe

Brand: Killark

Catalog ID: KFWB

KF Series - Heavy Duty Wall Mount And/Or Pipe Clamp Fitting - Clamps 2 Inch Thru 2-1/2 Inch Pipe

Heavy duty wall mount and/or pipe clamp fitting. Clamps 2" pipe (2-3/8" o.d.) thru 2-1/2" pipe (2-7/8" o.d.).

General

Application

For use with KF Series lighting.

Catalog Number

KFWB

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Type

Wall/Pipe Bracket

UPC

783936991054

Dimensions

Dimensions

7.375 in x 7.375 in x 7.75 in

Gross Weight with Packaging

9

Height

7.75 in

Length

7.375 in

Width

7.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer