
Brand: Killark
Catalog ID: KILLN2
All steel construction insures mechanical protection. Zinc electro-plated for corrosion protection.
Application
For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.
Catalog Number
KILLN2
Color
Glossy gray
EU RoHS Indicator
Material
Steel
Series
KILLN Series
Type
Locknut
UPC
783936394022
Dimensions
1.422 in x 1.422 in x 0.172 in
Gross Weight with Packaging
0.01
Height
0.172 in
Hub Size
3/4"
Length
1.422 in
Width
1.422 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
10