Brand: Killark
Catalog ID: KILLN3
Steel locknut with hexhead flats used for reinforcing connections.
Application
For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.
Catalog Number
KILLN3
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Series
KILLN
Type
Locknut
UPC
783936394039
Dimensions
1.766 in x 1.766 in x 0.016 in
Gross Weight with Packaging
0.03
Height
0.016 in
Hub Size
1"
Length
1.766 in
Width
1.766 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10