Image of KILLN375 KILLN375 - Z Series - Steel Locknut For Cord Connectors - Hub Size 3/8 Inch NPT
* Representative image
Image of KILLN375 KILLN375 - Z Series - Steel Locknut For Cord Connectors - Hub Size 3/8 Inch NPT

KILLN375 - Z Series - Steel Locknut For Cord Connectors - Hub Size 3/8 Inch NPT

Brand: Killark

Catalog ID: KILLN375

Z Series - Steel Locknut For Cord Connectors - Hub Size 3/8 Inch NPT

  • Steel Locknut

Steel locknut with hexhead flats used for reinforcing connections.

Product details

General

Application

For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.

Catalog Number

KILLN375

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Series

KILLN

Type

Locknut

UPC

783936394008

Dimensions

Gross Weight with Packaging

0.5

Hub Size

3/8"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

100

Resources and downloads