Brand: Killark
Catalog ID: KILLN4
Steel locknut with hexhead flats used for reinforcing connections.
Application
For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.
Catalog Number
KILLN4
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Series
KILLN
Type
Locknut
UPC
783936394046
Dimensions
2.281 in x 2.281 in x 0.219 in
Gross Weight with Packaging
0.04
Height
0.219 in
Hub Size
1-1/4"
Length
2.281 in
Width
2.281 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
50