
Brand: Killark
Catalog ID: KILLN5
All steel construction insures mechanical protection. Zinc electro-plated for corrosion protection.
Application
For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.
Catalog Number
KILLN5
Color
Glossy gray
EU RoHS Indicator
Material
Steel
Series
KILLN Series
Type
Locknut
UPC
783936394053
Dimensions
2.594 in x 2.594 in x 0.219 in
Gross Weight with Packaging
0.04
Height
0.219 in
Hub Size
1-1/2"
Length
2.594 in
Width
2.594 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
50