
Brand: Killark
Catalog ID: KILLN6
All steel construction insures mechanical protection. Zinc electro-plated for corrosion protection.
Application
For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.
Catalog Number
KILLN6
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Series
KILLN Series
Type
Locknut
UPC
783936394060
Dimensions
3.172 in x 3.172 in x 0.016 in
Gross Weight with Packaging
0.21
Height
0.016 in
Hub Size
2"
Length
3.172 in
Width
3.172 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50