
Brand: Killark
Catalog ID: KILLN7
All steel construction insures mechanical protection. Zinc electro-plated for corrosion protection.
Application
For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.
Catalog Number
KILLN7
Color
Glossy gray
EU RoHS Indicator
Material
Steel
Series
KILLN Series
Type
Locknut
UPC
783936394077
Dimensions
3.563 in x 3.563 in x 0.375 in
Gross Weight with Packaging
0.8
Height
0.375 in
Hub Size
2-1/2"
Length
3.563 in
Width
3.563 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
30