MY LISTS
KILLARK
Image of KOR-6 KOR-6 - 2" Sealing Washer
* Representative image
Image of KOR-6 KOR-6 - 2" Sealing Washer

KOR-6 - 2" Sealing Washer

Brand: Killark

Catalog ID: KOR-6

2" Sealing Washer

  • Sealing Washer

Product details

General

Catalog Number

KOR-6

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene & Steel

Series

KOR

UPC

783936381756

Dimensions

Hub Size

2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

25

Resources and downloads

Specifications