Image of KP-303E67 KP Series 30 Amp Plug - E Type - 2P 3W Circuit - Grommet Range 1.125-1.375 Inch - 115/230VAC At 60Hz
* Representative image
Image of KP-303E67 KP Series 30 Amp Plug - E Type - 2P 3W Circuit - Grommet Range 1.125-1.375 Inch - 115/230VAC At 60Hz

KP Series 30 Amp Plug - E Type - 2P 3W Circuit - Grommet Range 1.125-1.375 Inch - 115/230VAC At 60Hz

Brand: Killark

Catalog ID: KP-303E67

KP Series - Aluminum 30 Amp Plug - E Type - 2W 3P Circuit - Grommet Range 1.125-1.375 Inch - 115/230VAC At 60Hz

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

Product details

General

Catalog Number

KP-303E67

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

KP

Type

Pin & Sleeve

UPC

783936370057

Electrical Ratings

Amperage Rating

30 A

Conductor Related

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X

Resources and downloads