
Brand: Killark
Catalog ID: KP-604D345
The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.
Catalog Number
KP-604D345
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Receptacle Type
Delayed Action
Series
KP Series
Type
Pin & Sleeve
UPC
783936370132
Weight
2.5 lb
Amperage Rating
60 A
Number Of Poles
3
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(F, G)
Carton Quantity
5