Image of KRJX-3604 KR Series - 60 Amp Receptacle With Enclosure - Includes 3Close-Up Plugs - 3P 4W Circuit - 115/230VAC At 60Hz - Hub Size 1 Inch
* Representative image
Image of KRJX-3604 KR Series - 60 Amp Receptacle With Enclosure - Includes 3Close-Up Plugs - 3P 4W Circuit - 115/230VAC At 60Hz - Hub Size 1 Inch

KR Series - 60 Amp Receptacle With Enclosure - Includes 3Close-Up Plugs - 3P 4W Circuit - 115/230VAC At 60Hz - Hub Size 1 Inch

Brand: Killark

Catalog ID: KRJX-3604

KR Series - Aluminum 60 Amp Receptacle With Enclosure - Includes 3Close-Up Plugs - 3W 4P Circuit - 115/230VAC At 60Hz - Hub Size 1 Inch

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

Product details

General

Application

  • KR Series receptacles are suitable: in hazardous locations due to the presence of flammable vapors or gases
  • where a heavy duty plug and receptacle is necessary
  • where a connection is required for portable or movable equipment such as tools, motors, hand

Catalog Number

KRJX-3604

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Delayed Action

Series

KR

Type

Pin & Sleeve

UPC

783936391588

Dimensions

Dimensions

15.75 in x 7 in x 5.63 in

Gross Weight with Packaging

6.6

Height

5.63 in

Hub Size

1"

Length

15.75 in

Width

7 in

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

7 (C, D)

Logistics

Factory Sealed

Factory Sealed

Resources and downloads