Brand: Killark
Catalog ID: KRAJAC-4604
Application
Catalog Number
KRAJAC-4604
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
3
Receptacle Type
Delayed Action
Series
KR
Type
Pin & Sleeve
UPC
783936390222
Dimensions
15.75 in x 7 in x 5.63 in
Gross Weight with Packaging
7.8
Height
5.63 in
Hub Size
1-1/4"
Length
15.75 in
Width
7 in
Amperage Rating
60 A
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
7 (C, D)
Factory Sealed
Factory Sealed