KWPL633 - 6,000 Lumen Range 347-480 Volt LED Wallpack Fixture
Image of KWPL633 KWPL633 - 6,000 Lumen Range 347-480 Volt LED Wallpack Fixture
*Representative image
Image of KWPL633 KWPL633 - 6,000 Lumen Range 347-480 Volt LED Wallpack Fixture

KWPL633 - 6,000 Lumen Range 347-480 Volt LED Wallpack Fixture

Brand: Killark

Catalog ID: KWPL633

6,000 Lumen Range 347-480 Volt LED Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells & fusing available.

KWPL Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

General

Catalog Number

KWPL633

EU RoHS Indicator

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

5636

Product Family

Lighting

Series

KWPL Series

UPC

783936139883

Dimensions

Hub Size

1/2"

Weight

14 lb

Electrical Ratings

Voltage Rating

347-480 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Nema Rating

4X

Operational

Lumen Range

5,001-10,000 lm

Lumens

5636