

Brand: Killark
Catalog ID: KWPL834
KWPL Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.
Catalog Number
KWPL834
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
8404
Product Family
Lighting
Series
KWPL Series
UPC
783936144016
Hub Size
1/2"
Weight
14 lb
Voltage Rating
120-250 VDC
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4X
Lumen Range
5,001-10,000 lm
Lumens
8404