Image of LAL-LENSDIF LAL-LENSDIF - LAL Series Diffuse Lens & Gasket
Image of LAL-LENSDIF LAL-LENSDIF - LAL Series Diffuse Lens & Gasket

LAL-LENSDIF - LAL Series Diffuse Lens & Gasket

Brand: Killark

Catalog ID: LAL-LENSDIF

LAL Series Impact resistant diffuse polycarboate replacement lens.

LAL Series Impact resistant diffuse polycarboate replacement lens.

General

Catalog Number

LAL-LENSDIF

Color

Diffuse

EU RoHS Indicator

Finish Type

Natural

Material

Polycarbonate

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Optic Type

Polycarbonate Lens - Diffused

Product Family

Lighting

Series

LAL Series

UPC

783936123813

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Operational

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C