Image of LAL6030C LAL6030C - LAL Series LED Linear, Hazardous Rated 60 Watt, 120-277 VAC , 5000K, 7709 Lumens
* Representative image
Image of LAL6030C LAL6030C - LAL Series LED Linear, Hazardous Rated 60 Watt, 120-277 VAC , 5000K, 7709 Lumens

LAL6030C - LAL Series LED Linear, Hazardous Rated 60 Watt, 120-277 VAC , 5000K, 7709 Lumens

Brand: Killark

Catalog ID: LAL6030C

LAL Series LED Linear, Hazardous Rated 60 Watt, 120-277 VAC , 5000K, 7709 Lumens

L70 Values – Industry Nomenclature for Hours of use to 70% of initial Lumens – TM-21 & Calculated

LAL Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LAL Series hold Quad Certification for installation all over the world having NEC, CEC, IECeX, and ATEX certifications.

Product details

General

Application

  • Linear LED Luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X, IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC/IEC.

Catalog Number

LAL6030C

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

7709

Material

Aluminum

Mounting Type

Pendant or Surface

Operating Temperature Celcius Max

40

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 40°C

Optic Type

Polycarbonate Lens - Clear

Series

LAL

UPC

783936123240

Dimensions

Hub Size

3/4"

Weight

18.9 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

21.7

Voltage Rating

120-277 VAC

Wattage

60 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zone 2
  • Zone 21

IP Rating

IP66