Image of LALC2027D LALC2027D - LAL Series LED Linear, Hazardous Rated 20 Watt, 12-24 VDC, 5000K, 2337 Lumens
* Representative image
Image of LALC2027D LALC2027D - LAL Series LED Linear, Hazardous Rated 20 Watt, 12-24 VDC, 5000K, 2337 Lumens

LALC2027D - LAL Series LED Linear, Hazardous Rated 20 Watt, 12-24 VDC, 5000K, 2337 Lumens

Brand: Killark

Catalog ID: LALC2027D

LAL Series LED Linear, Hazardous Rated 20 Watt, 12-24 VDC, 5000K, 2337 Lumens

LAL Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LAL Series hold Quad Certification for installation all over the world having NEC, CEC, IECeX, and ATEX certifications.

Product details

General

Application

Linear LED Luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X, IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC/IEC.

Catalog Number

LALC2027D

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1300

Material

Aluminum

Mounting Type

Pendant or Surface

Operating Temperature Celcius Max

40

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 40°C

Optic Type

Polycarbonate Lens - Diffused

Series

LALC

UPC

783936132778

Dimensions

Hub Size

3/4"

Weight

12.03 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

65

Voltage Rating

120-277 VAC

Wattage

20 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zone 2
  • Zone 21

IP Rating

IP66