Brand: Killark
Catalog ID: LALCG
Stainless Steel wire guard for LALC that covers and protects the lens.
Catalog Number
LALCG
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Stainless Steel
Operating Temperature Celcius Max
40
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 40°C
Series
Type
Guard
UPC
783936131498
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Buy America(n) Qualified
Contact Manufacturer