Brand: Killark
Catalog ID: LALG
Stainless Steel wire guard for LAL that covers and protects the lens, if ordering for a two lens model order two.
Catalog Number
LALG
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Stainless Steel
Operating Temperature Celcius Max
40
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 40°C
Series
Type
Guard
UPC
783936130880
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Buy America(n) Qualified
Contact Manufacturer