LB18 - Duraloy 8 Series - Iron Conduit Body - LB Type - Hub Size 1/2 Inch - Volume 5.0 Cubic Inches
Image of LB18 LB18 - Duraloy 8 Series - Iron Conduit Body - LB Type - Hub Size 1/2 Inch - Volume 5.0 Cubic Inches

LB18 - Duraloy 8 Series - Iron Conduit Body - LB Type - Hub Size 1/2 Inch - Volume 5.0 Cubic Inches

Brand: Killark

Catalog ID: LB18

Duraloy 8 Series - Iron Conduit Body - LB Type - Hub Size 1/2 Inch - Volume 5.0 Cubic Inches

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i

General

Catalog Number

LB18

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Iron

Series

Duraloy 8 Series

Type

Conduit Body

UPC

783936481050

Dimensions

Dimensions

6 in x 2 in x 3 in

Gross Weight with Packaging

1.03

Height

3 in

Hub Size

1/2"

Length

6 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

UL Listed

No

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

5