
Brand: Killark
Catalog ID: LB28SS
Stainless-Steel conduit body series offers the ultimate corrosion protection for the harshest applications. These 316 stainless steel conduit bodies are for use in areas where it is essential to protect the integrity of the electrical system due to highly caustic environments. Its unique flatback design is ideal for larger wiring capacity, wire pulling, and splicing. The stamped stainless-steel cover and gasket offers Type 4X rating for the most intense washdown applications.
Catalog Number
LB28SS
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
316 Stainless Steel
Series
Stainless Steel Series
Type
Conduit Body With Cover & Gasket
UPC
783936181844
Height
2.9 in
Hub Size
3/4"
Length
5.5 in
Weight
1.73 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5