LB57 - 1-1/2" LB Hub, Iron Duraloy 7 Conduit Body
Image of LB57 LB57 - 1-1/2" LB Hub, Iron Duraloy 7 Conduit Body

LB57 - 1-1/2" LB Hub, Iron Duraloy 7 Conduit Body

$113.27 USD

Brand: Killark

Catalog ID: LB57

1-1/2" LB Hub, Iron Duraloy 7 Conduit Body

  • Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal.
  • Suitable for wet locations when used with gaskets.
  • High-quality sealing hardware 316 stainless steel cover screws and washers with neoprene gaskets.
  • Innovative spring clip design for installation ease and repeat usage.
  • For use with threaded rigid conduit steel or aluminum.
  • Flat-back design for greater wiring capacity and mounting stability.

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl

General

Catalog Number

LB57

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Iron

Series

Duraloy 7 Series

Type

Conduit Body

UPC

783936011042

Dimensions

Dimensions

8 in x 3 in x 4 in

Gross Weight with Packaging

2.95

Height

4 in

Hub Size

1-1/2"

Length

8 in

Weight

2.95 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

UL Listed

No

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

2