LB58 - 1-1/2" LB Hub, Iron Duraloy 8 Conduit Body
Image of LB58 LB58 - 1-1/2" LB Hub, Iron Duraloy 8 Conduit Body

LB58 - 1-1/2" LB Hub, Iron Duraloy 8 Conduit Body

Brand: Killark

Catalog ID: LB58

1-1/2" LB Hub, Iron Duraloy 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i

General

Catalog Number

LB58

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Iron

Series

Duraloy 8 Series

Type

Conduit Body

UPC

783936481098

Dimensions

Dimensions

9.625 in x 6.125 in x 3.75 in

Gross Weight with Packaging

5.18

Height

3.75 in

Hub Size

1-1/2"

Length

9.625 in

Width

6.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LB