Image of LB68 LB68 - 2" LB Hub, Iron Form 8 Conduit Body

LB68 - 2" LB Hub, Iron Form 8 Conduit Body

Brand: Killark

Catalog ID: LB68

2" LB Hub, Iron Form 8 Conduit Body

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

LB68

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Iron

Series

Duraloy 8

Type

Conduit Body

UPC

783936481104

Dimensions

Dimensions

12 in x 5.25 in x 5.125 in

Gross Weight with Packaging

7.52

Height

5.125 in

Hub Size

2"

Length

12 in

Width

5.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Resources and downloads