Image of LL448 LL448 - 1-1/4" LL Hub, Iron Form 8 Conduit Body
* Representative image
Image of LL448 LL448 - 1-1/4" LL Hub, Iron Form 8 Conduit Body

LL448 - 1-1/4" LL Hub, Iron Form 8 Conduit Body

Brand: Killark

Catalog ID: LL448

1-1/4" LL Hub, Iron Form 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Form 8 conduit bodies provide larger room for heavier conductors for easier installation and allows for larger bend radius. This series is available in iron with superior corrosive protected electro-statically applied paint.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

LL448

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Iron

Series

Duraloy 8

Type

Conduit Body

UPC

783936481180

Dimensions

Dimensions

9.125 in x 4.875 in x 3.5 in

Gross Weight with Packaging

3.32

Height

3.5 in

Hub Size

1-1/4"

Length

9.125 in

Width

4.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads