Brand: Killark
Catalog ID: LNZ10-100NPT
Brass locknut with hexhead flats used for reinforcing connections.
Application
Secures a cable gland in position at the equipment.
Catalog Number
LNZ10-100NPT
Color
Brass
EU RoHS Indicator
Contact Manufacturer
Material
Brass
Series
LNZ
Type
Locknut
UPC
783936409900
Dimensions
2 in x 2 in x 1 in
Gross Weight with Packaging
0.035
Height
1 in
Hub Size
1"
Length
2 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
25