LNZ10-200NPT - LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 2Inch NPT
Image of LNZ10-200NPT LNZ10-200NPT - LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 2Inch NPT

LNZ10-200NPT - LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 2Inch NPT

Brand: Killark

Catalog ID: LNZ10-200NPT

LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 2Inch NPT

Nickel plated brass locknut

Heavy duty locknuts manufactured in brass (standard).

General

Application

Secures a cable gland in position at the equipment.

Catalog Number

LNZ10-200NPT

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Material

Brass

Series

LNZ Series

Type

Locknut

UPC

783936409931

Dimensions

Dimensions

3 in x 3 in x 1 in

Gross Weight with Packaging

0.1

Height

1 in

Hub Size

2"

Length

3 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5