
Brand: Killark
Catalog ID: LNZ10-300NPT
Heavy duty locknuts manufactured in brass (standard).
Application
Secures a cable gland in position at the equipment.
Catalog Number
LNZ10-300NPT
Color
Brass
EU RoHS Indicator
Contact Manufacturer
Material
Brass
Series
LNZ Series
Type
Locknut
UPC
783936411439
Dimensions
5 in x 4 in x 1 in
Gross Weight with Packaging
0.2
Height
1 in
Hub Size
3"
Length
5 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer