LR68SS - 2" LR Hub, 316 Stainless Steel Series Conduit Body
Image of LR68SS LR68SS - 2" LR Hub, 316 Stainless Steel Series Conduit Body

LR68SS - 2" LR Hub, 316 Stainless Steel Series Conduit Body

Brand: Killark

Catalog ID: LR68SS

2" LR Hub, 316 Stainless Steel Series Conduit Body

  • 316 stainless-steel for corrosive applications where integrity of the electric system is critical
  • Long lasting life of conduit bodies due to self-healing properties of stainless-steel
  • Flat back design for larger wiring capacity, pulling and maintenance
  • Stainless-steel screws and covers with neoprene gasket comes standard for a Type 4X rating
  • Tappered hubs to prevent water from entering the raceway

Stainless-Steel conduit body series offers the ultimate corrosion protection for the harshest applications. These 316 stainless steel conduit bodies are for use in areas where it is essential to protect the integrity of the electrical system due to highly caustic environments. Its unique flatback design is ideal for larger wiring capacity, wire pulling, and splicing. The stamped stainless-steel cover and gasket offers Type 4X rating for the most intense washdown applications.

General

Catalog Number

LR68SS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

316 Stainless Steel

Series

Stainless Steel Series

Type

Conduit Body With Cover & Gasket

UPC

783936181950

Dimensions

Height

3.13 in

Hub Size

2"

Length

8.42 in

Weight

6.09 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer