Image of LZWB LZWB - LZ Series - Stainless Steel Wall Bracket Set
Image of LZWB LZWB - LZ Series - Stainless Steel Wall Bracket Set

LZWB - LZ Series - Stainless Steel Wall Bracket Set

Brand: Killark

Catalog ID: LZWB

LZ Series - Stainless Steel Wall Bracket Set

Product details

General

Application

For use with LZ2N/LZ2S Series lighting.

Catalog Number

LZWB

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Type

Stainless Steel Wall Bracket Set

UPC

783936395401

Dimensions

Dimensions

8.5 in x 8.44 in x 2 in

Gross Weight with Packaging

2.7

Height

2 in

Length

8.5 in

Width

8.44 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer