Image of MBA-2 MBA-2 - MB Pendant Mounting Bracket - Hub Size ¾"

MBA-2 - MB Pendant Mounting Bracket - Hub Size ¾"

Brand: Killark

Catalog ID: MBA-2

MB Series Aluminum Pendant Mounting Bracket - Hub Size ¾"

3/4" pendant mounting bracket for MB Series.

General

Application

For use with MB Series lighting.

Catalog Number

MBA-2

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Series

MB Series

Type

Aluminum Pendant Mounting Bracket

UPC

783936992365

Dimensions

Dimensions

9.125 in x 8.75 in x 2.25 in

Gross Weight with Packaging

1.46

Height

2.25 in

Hub Size

3/4"

Length

9.125 in

Width

8.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer