Image of MBF391-GGD5 MBF391-GGD5 - 39W Bi-Pin Fluorescent 120V 1-1/2" Stanchion Mount with Globe and Guard
Image of MBF391-GGD5 MBF391-GGD5 - 39W Bi-Pin Fluorescent 120V 1-1/2" Stanchion Mount with Globe and Guard

MBF391-GGD5 - 39W Bi-Pin Fluorescent 120V 1-1/2" Stanchion Mount with Globe and Guard

Brand: Killark

Catalog ID: MBF391-GGD5

39W Bi-Pin Fluorescent 120V 1-1/2" Stanchion Mount with Globe and Guard

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Catalog Number

MBF391-GGD5

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Bi Pin

Light Source

Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

Optic Type

Glass Globe - Fluted

Series

MB

UPC

783936405568

Dimensions

Hub Size

1-1/2"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

39 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1

Resources and downloads