MBH100 - MB Series Lighting Metal Halide, 50 - 100W Medium Base HID
Image of MBH100 MBH100 - MB Series Lighting Metal Halide, 50 - 100W Medium Base HID

MBH100 - MB Series Lighting Metal Halide, 50 - 100W Medium Base HID

Brand: Killark

Catalog ID: MBH100

MB Series Lighting Metal Halide, 50 - 100W Medium Base HID

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

Ballast tank - corrosion resistant copper-free aluminum alloy. Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection. All external hardware - stainless steel. Normally shipped as components for quick del

General

Application

CERTILITE MB fixtures are designed for installations where moisture, dirt, dust, corrosion, and vibration may be present or NEMA 3 and 4X areas where wind, water, snow, or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages, and storage facilities.

Catalog Number

MBH100

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

MB Series

Type

Aluminum Metal Halide Fixture

UPC

783936995571

Dimensions

Dimensions

8.5 in x 8.5 in x 5.25 in

Gross Weight with Packaging

6

Height

5.25 in

Length

8.5 in

Width

8.5 in

Electrical Ratings

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

100 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2