Brand: Killark
Catalog ID: MBL101NR
The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Catalog Number
MBL101NR
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
Series
MB
UPC
783936995502
Frequency Rating
60 Hz
Voltage Rating
120 VAC
Wattage
100 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)