Image of MBL151-R5X2 MBL151-R5X2 - 150W HPS Fluorescent 120V 3/4" Ceiling Mount with Glass Refractor
Image of MBL151-R5X2 MBL151-R5X2 - 150W HPS Fluorescent 120V 3/4" Ceiling Mount with Glass Refractor

MBL151-R5X2 - 150W HPS Fluorescent 120V 3/4" Ceiling Mount with Glass Refractor

Brand: Killark

Catalog ID: MBL151-R5X2

150W HPS Fluorescent 120V 3/4" Ceiling Mount with Glass Refractor

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Catalog Number

MBL151-R5X2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Type V Refractor

Series

MB

UPC

783936994307

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1

Resources and downloads