MBL151NREB - MB Series - Aluminum 150 Watt Medium Base High Pressure Sodium HID Light Fixture with Eyebolts (Lamp Not Included) - 120V At 60Hz - Ex nR
Image of MBL151NREB MBL151NREB - MB Series - Aluminum 150 Watt Medium Base High Pressure Sodium HID Light Fixture with Eyebolts (Lamp Not Included) - 120V At 60Hz - Ex nR

MBL151NREB - MB Series - Aluminum 150 Watt Medium Base High Pressure Sodium HID Light Fixture with Eyebolts (Lamp Not Included) - 120V At 60Hz - Ex nR

Brand: Killark

Catalog ID: MBL151NREB

MB Series - Aluminum 150 Watt Medium Base High Pressure Sodium HID Light Fixture with Eyebolts (Lamp Not Included) - 120V At 60Hz - Ex nR

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBL151NREB

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

MB Series

UPC

783936044545

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2